FPC/FFC SFW-R series, 22 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, with Cable Lock

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW-R series, 22 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, with Cable Lock
Part Number SFW22R4STE1LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock Mounting style (Board) Cable Type Cable Insertion
1 SFW22R4STE1LF FPC/FFC SFW-R series, 22 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, with Cable Lock Right Angle Yes SFW-R 22 Upper Yes Surface Mount FPC/FFC ZIF
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Mounting style (Board)
Cable Type
Cable Insertion
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI