FCi
By FCi


FPC/FFC SFV-R Series, 26 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free, Gold Flash

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 26 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free, Gold Flash
Part Number SFV26R2STBE5HLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 SFV26R2STBE5HLF FPC/FFC SFV-R Series, 26 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free, Gold Flash Right Angle Yes SFV-R 26 Top No

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map