FCi
By FCi


FPC/FFC SFV-R Series, 19 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 19 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free
Part Number SFV19R1STE1HLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 SFV19R1STE1HLF FPC/FFC SFV-R Series, 19 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free Right Angle Yes SFV-R 19 Bottom No

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map