FCi
By FCi


FPC/FFC SFV-R Series, 19 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock, Gold Flash

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 19 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock, Gold Flash
Part Number SFV19R3STBE1HLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 SFV19R3STBE1HLF FPC/FFC SFV-R Series, 19 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock, Gold Flash Right Angle Yes SFV-R 19 Bottom Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map