FCi
By FCi


FPC/FFC SFV-R Series, 18 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen-free, Lead Free, Plastic Reel

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 18 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen-free, Lead Free, Plastic Reel
Part Number SFV18R1STE9HLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 SFV18R1STE9HLF FPC/FFC SFV-R Series, 18 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen-free, Lead Free, Plastic Reel Right Angle Yes SFV-R 18 Bottom No

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map