FCi
By FCi


FPC/FFC SFV-R Series, 17 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 17 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock
Part Number SFV17R3STE1HLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 SFV17R3STE1HLF FPC/FFC SFV-R Series, 17 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock Right Angle Yes SFV-R 17 Bottom Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map