FCi
By FCi


FPC/FFC SFVL Series, 8 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free type

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFVL Series, 8 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free type
Part Number 59453082110EDHLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 59453082110EDHLF FPC/FFC SFVL Series, 8 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free type Right Angle Yes SFVL 8 Top Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map