FPC/FFC SFV-S Series, 12 Pos, Top Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free type, Contact area : Gold Plating

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-S Series, 12 Pos, Top Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free type, Contact area : Gold Plating
Part Number 62674121121ALF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock
1 62674121121ALF FPC/FFC SFV-S Series, 12 Pos, Top Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free type, Contact area : Gold Plating Straight Yes SFV-S 12 No
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI