FPC/FFC SFV-R Series, 6 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 6 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free
Part Number SFV6R2STE1HLF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 SFV6R2STE1HLF FPC/FFC SFV-R Series, 6 Pos, Top Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free Right Angle Yes SFV-R 6 Top No
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI