FPC/FFC SFV-R Series, 4 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock, Gold Flash

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 4 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock, Gold Flash
Part Number SFV4R3STBE1HLF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 SFV4R3STBE1HLF FPC/FFC SFV-R Series, 4 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free with Cable-Lock, Gold Flash Right Angle Yes SFV-R 4 Bottom Yes
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI