FPC/FFC SFV-R Series, 30 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free, Matte Tin Plate

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC SFV-R Series, 30 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free, Matte Tin Plate
Part Number SFV30R1STE1HLF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 SFV30R1STE1HLF FPC/FFC SFV-R Series, 30 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free, Lead Free, Matte Tin Plate Right Angle Yes SFV-R 30 Bottom No
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI