FPC/FFC OPU Series, 34 Pos 0.5 mm (0.02 in.) Pitch FPC/FFC Connector, Side Entry, Upper Side Contact, SMT, ZIF

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC OPU Series, 34 Pos 0.5 mm (0.02 in.) Pitch FPC/FFC Connector, Side Entry, Upper Side Contact, SMT, ZIF
Part Number 62684342100ALF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 62684342100ALF FPC/FFC OPU Series, 34 Pos 0.5 mm (0.02 in.) Pitch FPC/FFC Connector, Side Entry, Upper Side Contact, SMT, ZIF Right Angle Yes OPU 34 Upper No
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI