FCi
By FCi


EyeMax™ 4X Infiniband Cable Assembly, 8 Signal Pairs, Non-equalized with Latching Connectors, 2 meter length

EyeMax™ Infiniband Cable Assemblies

Manufacturer FCI
Description EyeMax™ 4X Infiniband Cable Assembly, 8 Signal Pairs, Non-equalized with Latching Connectors, 2 meter length
Part Number 10007290N0200CULF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Length (Overall) Number of channels Equalized Data Rate (Max) Connector Type Conductor Size
1 1 10007290N0200CULF EyeMax™ 4X Infiniband Cable Assembly, 8 Signal Pairs, Non-equalized with Latching Connectors, 2 meter length Yes 2 meter 4X No SDR, DDR, CX4 Latching 26 AWG

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map