DUBOX™ 12 Position PCB Mounted Receptacle Through Mount, Top Entry, Double Row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 12 Position PCB Mounted Receptacle Through Mount, Top Entry, Double Row
Part Number 76342306
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 76342306 DUBOX™ 12 Position PCB Mounted Receptacle Through Mount, Top Entry, Double Row Vertical No 2 0.76 µm (30 µin.) Gold 6 76342 Tube No Locating Pegs 2.54 mm x 2.54 mm (0.1 in. x 0.1 in.)
Part Number
Description
Orientation
RoHS Lead Free Compatible
Number of rows
Plating (Contact area)
Number of contacts (per row)
Series Number
Packaging
Hold Down Style
Footprint (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI