FCi
By FCi


DUBOX™ Shrouded Header, Single Row, Straight

Crimp to Wire System

Manufacturer FCI
Description DUBOX™ Shrouded Header, Single Row, Straight
Part Number 98481325LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Plating (Contact area)
1 1 98481325LF DUBOX™ Shrouded Header, Single Row, Straight Vertical Yes 21 Shrouded Header 1 0.76 µm (30 µin.) Gold

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map