FCi
By FCi


DUBOX™ Shrouded Header, Single Row, Straight

Crimp to Wire System

Manufacturer FCI
Description DUBOX™ Shrouded Header, Single Row, Straight
Part Number 98481322LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Plating (Contact area)
1 1 98481322LF DUBOX™ Shrouded Header, Single Row, Straight Vertical Yes 35 Shrouded Header 1 0.76 µm (30 µin.) Gold

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map