FCi
By FCi


DUBOX™ Shrouded Header, Single Row, Right Angle

Crimp to Wire System

Manufacturer FCI
Description DUBOX™ Shrouded Header, Single Row, Right Angle
Part Number 76382417LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Plating (Contact area)
1 1 76382417LF DUBOX™ Shrouded Header, Single Row, Right Angle Right Angle Yes 17 Shrouded Header 1 3.81 µm (150 µin.) Tin

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map