FCi
By FCi


DUBOX™ Crimp-to-Wire Contact

Crimp to Wire Mini PV Receptacle

Manufacturer FCI
Description DUBOX™ Crimp-to-Wire Contact
Part Number 76347402LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Number of contacts Product Type Number of rows Size (Wire) Plating (Contact area)
1 1 76347402LF DUBOX™ Crimp-to-Wire Contact Yes 1 Crimp-to-Wire Contact 1 22 to 30 AWG 3.81 µm (150 µin.) Tin

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map