FCi
By FCi


DUBOX™ 80 Position PCB Mounted Receptacle Through Mount, Top Entry, Double Row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 80 Position PCB Mounted Receptacle Through Mount, Top Entry, Double Row
Part Number 76342340LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 76342340LF DUBOX™ 80 Position PCB Mounted Receptacle Through Mount, Top Entry, Double Row Vertical Yes 2 0.76 µm (30 µin.) Gold 40 76342 Tube No Locating Pegs 2.54 mm x 2.54 mm (0.1 in. x 0.1 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map