FCi
By FCi


DUBOX™ 76 Position PCB Mounted Receptacle, Through Mount, Dual Entry, Double Row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 76 Position PCB Mounted Receptacle, Through Mount, Dual Entry, Double Row
Part Number 89891338LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 89891338LF DUBOX™ 76 Position PCB Mounted Receptacle, Through Mount, Dual Entry, Double Row Vertical Yes 2 0.76 µm (30 µin.) Gold 38 89891 Tube No Locating Pegs 2.54 mm x 5.08 mm (0.1 in.x 0.2 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map