FCi
By FCi


DUBOX™ 5 Position Vertical Card Connector, Surface Mount, Single row, Dual entry

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 5 Position Vertical Card Connector, Surface Mount, Single row, Dual entry
Part Number 91614305LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 91614305LF DUBOX™ 5 Position Vertical Card Connector, Surface Mount, Single row, Dual entry Vertical Yes 1 0.76 µm (30 µin.) Gold 5 91614 Tube External Hold Downs 2.54 mm x 4.2 mm (0.1 in. x 0.165 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map