FCi
By FCi


DUBOX™ 5 Position Horizontal Card Connector, Surface Mount, Single row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 5 Position Horizontal Card Connector, Surface Mount, Single row
Part Number 71607305LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 71607305LF DUBOX™ 5 Position Horizontal Card Connector, Surface Mount, Single row Horizontal Yes 1 0.76 µm (30 µin.) Gold 5 71607 Tube No Locating Pegs 2.54 mm x 11.43 mm (0.1 in. x 0.45 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map