FCi
By FCi


DUBOX™ 43 Position PCB Mounted Receptacle Through Mount, Top Entry, Single Row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 43 Position PCB Mounted Receptacle Through Mount, Top Entry, Single Row
Part Number 75915443LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 75915443LF DUBOX™ 43 Position PCB Mounted Receptacle Through Mount, Top Entry, Single Row Vertical No 1 5.08 µm (200 µin.) Tin 43 75915 Tube No Locating Pegs 2.54 mm x 2.54 mm (0.1 in. x 0.1 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map