FCi
By FCi


DUBOX™ 43 Position PCB Mounted Receptacle, Through Mount, Dual Entry, Single Row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 43 Position PCB Mounted Receptacle, Through Mount, Dual Entry, Single Row
Part Number 71920443LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 71920443LF DUBOX™ 43 Position PCB Mounted Receptacle, Through Mount, Dual Entry, Single Row Vertical No 1 5.08 µm (200 µin.) Tin 43 71920 Tube No Locating Pegs 2.54 mm x 3.17 mm (0.1 in. x 0.125 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map