FCi
By FCi


DUBOX™ 3 Position Vertical Card Connector, Surface Mount, Single row, Dual entry

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 3 Position Vertical Card Connector, Surface Mount, Single row, Dual entry
Part Number 91601303ALF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 91601303ALF DUBOX™ 3 Position Vertical Card Connector, Surface Mount, Single row, Dual entry Vertical Yes 1 0.76 µm (30 µin.) Gold 3 91601 Tape and Reel with Pick-up Cap No Locating Pegs 2.54 mm x 4.2 mm (0.1 in. x 0.165 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map