FCi
By FCi


DUBOX™ 20 Position Horizontal Card Connector, Through Mount, Single row

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 20 Position Horizontal Card Connector, Through Mount, Single row
Part Number 89882420LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 89882420LF DUBOX™ 20 Position Horizontal Card Connector, Through Mount, Single row Horizontal Yes 1 5.08 µm (200 µin.) Tin 20 89882 Tube No Locating Pegs 2.54 mm x 7.62 mm (0.1 in.x 0.3 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map