FCi
By FCi


DUBOX™ 16 Position Vertical Card Connector, Surface Mount, Double row, Dual entry

PCB Receptacles

Manufacturer FCI
Description DUBOX™ 16 Position Vertical Card Connector, Surface Mount, Double row, Dual entry
Part Number 91618408LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of rows Plating (Contact area) Number of contacts (per row) Series Number Packaging Hold Down Style Footprint (Board)
1 1 91618408LF DUBOX™ 16 Position Vertical Card Connector, Surface Mount, Double row, Dual entry Vertical Yes 2 5.08 µm (200 µin.) Tin 8 91618 Tube Internal Hold Downs 2.54 mm x 7.2 mm (0.1 in. x 0.283 in.)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map