FCi
By FCi


D-Subminiature Power Cable Connector 7W2 Socket

D-Subminiature Cable Signal and Power

Manufacturer FCI
Description D-Subminiature Power Cable Connector 7W2 Socket
Part Number DA7W2SA00LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Size (Wire) Number of contacts (Total) Termination Style Size (Shell) Mounting options Most Popular Configuration Durability (Mating cycles)
1 1 DA7W2SA00LF D-Subminiature Power Cable Connector 7W2 Socket Yes Power Connector Socket 20 AWG max. on Signal 7 Solder Bucket A Without Accessory Yes Std Class (>200 Mating Cycles)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map