FCi
By FCi


D-Subminiature Power Cable Connector 3W3 Pin

D-Subminiature Cable Signal and Power

Manufacturer FCI
Description D-Subminiature Power Cable Connector 3W3 Pin
Part Number DA3W3PA00LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Number of contacts (Total) Size (Shell) Mounting options Most Popular Configuration
1 1 DA3W3PA00LF D-Subminiature Power Cable Connector 3W3 Pin Yes Power Connector Pin 3 A Without Accessory Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map