FCi
By FCi


D-Subminiature Mixed Signal and Power 13W3 Pin RA Solder 30A, US Standard, 200 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness

D-Subminiature PCB Power

Manufacturer FCI
Description D-Subminiature Mixed Signal and Power 13W3 Pin RA Solder 30A, US Standard, 200 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DBV13W3P700G30LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Most Popular Configuration Durability (Mating cycles) Mounting accessory Layout Accessories (Board)
1 1 DBV13W3P700G30LF D-Subminiature Mixed Signal and Power 13W3 Pin RA Solder 30A, US Standard, 200 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness Right Angle Yes Pin 13W3 Solder US Standard Not Applicable Std Class (>200 Mating Cycles) Female Screw UNC 4-40 Mixed Signal and Power Harpoons for 1.6 mm PCB Thickness

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map