FCi
By FCi


D-Subminiature Full Power 3W3 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Without Accessory, Back: Metal Brackets

D-Subminiature PCB Power

Manufacturer FCI
Description D-Subminiature Full Power 3W3 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Without Accessory, Back: Metal Brackets
Part Number DA3W3P543M40LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Most Popular Configuration Durability (Mating cycles) Mounting accessory Layout Accessories (Board)
1 1 DA3W3P543M40LF D-Subminiature Full Power 3W3 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Without Accessory, Back: Metal Brackets Right Angle Yes Pin 3W3 Solder Europe Standard Not Applicable High Perf (>500 Mating Cycles) Without Accessory Full Power Metal Brackets

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map