FCi
By FCi


D-Subminiature Economy Range Economy Range Signal 9 way Pin Straight Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont.

D-Sub Economy Range

Manufacturer FCI
Description D-Subminiature Economy Range Economy Range Signal 9 way Pin Straight Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont.
Part Number 10090096P094VLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Thickness (Board) Mounting accessory Durability (Plating - Mating cycles)
1 1 10090096P094VLF D-Subminiature Economy Range Economy Range Signal 9 way Pin Straight Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont. Straight Yes Pin 9 Solder 1.6 mm Harpoons + Female Screw UNC 4 - 40 + Elec cont. Std Class (>50 Mating Cycles)

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map