FCi
By FCi


D-Subminiature Crimp Cable Connector 8656 9 Way Pin, Standard Mounting Hole (3.1 mm)

D-Sub Cable Connectors

Manufacturer FCI
Description D-Subminiature Crimp Cable Connector 8656 9 Way Pin, Standard Mounting Hole (3.1 mm)
Part Number 865609PLTXLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Size (Wire) Number of contacts (Total) Termination Style Size (Shell) Mounting options Most Popular Configuration
1 1 865609PLTXLF D-Subminiature Crimp Cable Connector 8656 9 Way Pin, Standard Mounting Hole (3.1 mm) Yes Signal Connector Pin 20/24 AWG or 24/28 AWG 9 Crimp E Standard Mounting Hole (3.1 mm) Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map