FCi
By FCi


D-subminiature Angle Exit Metal Hood for 50 position connector

D-Sub Accessories

Manufacturer FCI
Description D-subminiature Angle Exit Metal Hood for 50 position connector
Part Number 8655MHRA5001LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts (Total) Most Popular Configuration Packaging Material (Housing) EMI/RFI performance
1 1 8655MHRA5001LF D-subminiature Angle Exit Metal Hood for 50 position connector Angle Exit Yes 50 Position Not Applicable Bulk Metal Shielded

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map