FCi
By FCi


DIP SLW-S series, 24 Pos, Top Entry ZIF CIC Connector, 1 mm (0.039 in.), Kinked Terminal

1.0 mm (0.039 in.)

Manufacturer FCI
Description DIP SLW-S series, 24 Pos, Top Entry ZIF CIC Connector, 1 mm (0.039 in.), Kinked Terminal
Part Number SLW24S5C7LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Terminal Style Mounting style (Board) Cable Type Cable Insertion
1 1 SLW24S5C7LF DIP SLW-S series, 24 Pos, Top Entry ZIF CIC Connector, 1 mm (0.039 in.), Kinked Terminal Straight Yes SLW-S 24 No Kinked DIP CIC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map