FCi
By FCi


DIP SFW Straight series, 30 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF

1.0 mm (0.039 in.)

Manufacturer FCI
Description DIP SFW Straight series, 30 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF
Part Number SFW30S6STE1LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 1 SFW30S6STE1LF DIP SFW Straight series, 30 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF Straight Yes SFW-S 30 No DIP No CIC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map