FCi
By FCi


DIP SFW Straight series, 18 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Non-Lead-Free, with Mount Plate

1.0 mm (0.039 in.)

Manufacturer FCI
Description DIP SFW Straight series, 18 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Non-Lead-Free, with Mount Plate
Part Number SFW18S6STME1
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 1 SFW18S6STME1 DIP SFW Straight series, 18 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Non-Lead-Free, with Mount Plate Straight No SFW-S 18 No Surface Mount Yes CIC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map