DIP HLW-R series, 11 Pos, Side Entry Non-ZIF CIC Connector, 1 mm (0.039 in.), Kinked Terminal

1.0 mm (0.039 in.)

Manufacturer FCI
Description DIP HLW-R series, 11 Pos, Side Entry Non-ZIF CIC Connector, 1 mm (0.039 in.), Kinked Terminal
Part Number HLW11R6C7LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Terminal Style Mounting style (Board) Cable Type Cable Insertion
1 HLW11R6C7LF DIP HLW-R series, 11 Pos, Side Entry Non-ZIF CIC Connector, 1 mm (0.039 in.), Kinked Terminal Right Angle Yes HLW-R 11 Upper Kinked DIP CIC Non-ZIF
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Terminal Style
Mounting style (Board)
Cable Type
Cable Insertion
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI