D-Subminiature Power Cable Connector 7W2 Pin

D-Subminiature Cable Signal and Power

Manufacturer FCI
Description D-Subminiature Power Cable Connector 7W2 Pin
Part Number DA7W2PA00LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Size (Wire) Number of contacts (Total) Termination Style Size (Shell) Mounting options Most Popular Configuration Durability (Mating cycles)
1 DA7W2PA00LF D-Subminiature Power Cable Connector 7W2 Pin Yes Power Connector Pin 20 AWG max. on Signal 7 Solder Bucket A Without Accessory Yes Std Class (>200 Mating Cycles)
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Size (Wire)
Number of contacts (Total)
Termination Style
Size (Shell)
Mounting options
Most Popular Configuration
Durability (Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI