D-Subminiature Power Cable Connector 3W3 Socket

D-Subminiature Cable Signal and Power

Manufacturer FCI
Description D-Subminiature Power Cable Connector 3W3 Socket
Part Number DA3W3SA00LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Number of contacts (Total) Size (Shell) Mounting options Most Popular Configuration
1 DA3W3SA00LF D-Subminiature Power Cable Connector 3W3 Socket Yes Power Connector Socket 3 A Without Accessory Yes
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Number of contacts (Total)
Size (Shell)
Mounting options
Most Popular Configuration
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI