D-Subminiature Power Cable Connector 2V2 Socket

D-Sub Cable Connectors

Manufacturer FCI
Description D-Subminiature Power Cable Connector 2V2 Socket
Part Number DE2V2SA00LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Mounting options Most Popular Configuration Size (Shell) Number of contacts (Total)
1 DE2V2SA00LF D-Subminiature Power Cable Connector 2V2 Socket Yes Power Connector Socket Without Accessory Not Applicable C 2
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Mounting options
Most Popular Configuration
Size (Shell)
Number of contacts (Total)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI