D-Subminiature Power Cable Connector 13W3 Socket

D-Subminiature Cable Signal and Power

Manufacturer FCI
Description D-Subminiature Power Cable Connector 13W3 Socket
Part Number DB13W3SA00LF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Termination Style Mounting options Most Popular Configuration Size (Wire) Size (Shell) Number of contacts (Total) Durability (Mating cycles)
1 DB13W3SA00LF D-Subminiature Power Cable Connector 13W3 Socket Yes Power Connector Socket Solder Bucket Without Accessory Not Applicable 20 AWG max. on Signal B 13 Std Class (>200 Mating Cycles)
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Termination Style
Mounting options
Most Popular Configuration
Size (Wire)
Size (Shell)
Number of contacts (Total)
Durability (Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page