D-Subminiature PCB Connector 15 Way Pin Wire Wrap, without Accessory

D-Sub High Performance

Manufacturer FCI
Description D-Subminiature PCB Connector 15 Way Pin Wire Wrap, without Accessory
Part Number DAP15P465TXLF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Contact type Product Type Gender Number of contacts (Total) Termination Style Size (Shell) Mounting options Most Popular Configuration Durability (Mating cycles)
1 DAP15P465TXLF D-Subminiature PCB Connector 15 Way Pin Wire Wrap, without Accessory Yes Signal Connector Socket 15 PCB A No Accessories Not Applicable High Perf (>500 Mating Cycles)
Part Number
Description
RoHS Lead Free Compatible
Contact type
Product Type
Gender
Number of contacts (Total)
Termination Style
Size (Shell)
Mounting options
Most Popular Configuration
Durability (Mating cycles)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI