D-Subminiature Mixed Signal and Power 9W4 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front:Without Accessory, Back:Harpoons for 1.6mm PCB Thickness

D-Sub Power Connectors

Manufacturer FCI
Description D-Subminiature Mixed Signal and Power 9W4 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front:Without Accessory, Back:Harpoons for 1.6mm PCB Thickness
Part Number DB9W4S500G30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Termination Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DB9W4S500G30LF D-Subminiature Mixed Signal and Power 9W4 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front:Without Accessory, Back:Harpoons for 1.6mm PCB Thickness Right Angle Yes Socket Solder Europe Standard Not Applicable Without Accessory Mixed Signal and Power 9W4 Std Class (>200 Mating Cycles) Harpoons for 1.6 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Termination
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI