D-Subminiature Mixed Signal and Power 7W2 Pin Straight Solder 30A , 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness

D-Subminiature PCB Power

Manufacturer FCI
Description D-Subminiature Mixed Signal and Power 7W2 Pin Straight Solder 30A , 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DAV7W2P343G30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DAV7W2P343G30LF D-Subminiature Mixed Signal and Power 7W2 Pin Straight Solder 30A , 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness Straight Yes Pin Solder Yes Female Screw UNC 4-40 Mixed Signal and Power 7W2 High Perf (>500 Mating Cycles) Harpoons for 1.6 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI