D-Subminiature Mixed Signal and Power 17W2 Pin Right Angle Solder 30A, US Standard, 500 Cycles, Front: Without Accessory, Back: Metal Brackets

D-Sub Power Connectors

Manufacturer FCI
Description D-Subminiature Mixed Signal and Power 17W2 Pin Right Angle Solder 30A, US Standard, 500 Cycles, Front: Without Accessory, Back: Metal Brackets
Part Number DB17W2P743M30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Termination Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DB17W2P743M30LF D-Subminiature Mixed Signal and Power 17W2 Pin Right Angle Solder 30A, US Standard, 500 Cycles, Front: Without Accessory, Back: Metal Brackets Right Angle Yes Pin Solder US Standard Not Applicable Without Accessory Mixed Signal and Power 17W2 High Perf (>500 Mating Cycles) Metal Brackets
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Termination
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI