D-Subminiature Mixed Signal and Power 17W2 Pin RA Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness

D-Sub Power Connectors

Manufacturer FCI
Description D-Subminiature Mixed Signal and Power 17W2 Pin RA Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DBO17W2P500G30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Termination Most Popular Configuration Durability (Mating cycles) Mounting accessory Layout Accessories (Board)
1 DBO17W2P500G30LF D-Subminiature Mixed Signal and Power 17W2 Pin RA Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6 mm PCB Thickness Right Angle Yes Pin 17W2 Solder Europe Standard Not Applicable Std Class (>200 Mating Cycles) Threaded Insert UNC 4-40 Mixed Signal and Power Harpoons for 1.6 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Termination
Most Popular Configuration
Durability (Mating cycles)
Mounting accessory
Layout
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI