D-Subminiature High Density High Density D-SUB 15-Way Male Solder Bucket, >500 Mating cycles

D-Sub High Density

Manufacturer FCI
Description D-Subminiature High Density High Density D-SUB 15-Way Male Solder Bucket, >500 Mating cycles
Part Number 10090769P156ALF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Number of contacts (Total) Termination Style Most Popular Configuration Mounting accessory Durability (Plating - Mating cycles) Height (Conductor)
1 10090769P156ALF D-Subminiature High Density High Density D-SUB 15-Way Male Solder Bucket, >500 Mating cycles Straight Yes Pin 15 Solder Not Applicable Standard Hole 3.10 +/- 0.15 High Perf (>500 Mating Cycles) 5.2 mm
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Number of contacts (Total)
Termination Style
Most Popular Configuration
Mounting accessory
Durability (Plating - Mating cycles)
Height (Conductor)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI