D-Subminiature Full Power 5W5 Socket Right Angle Solder 30A, Europe Standard, 500 Cycles, Front: Without Accessory, Back: Harpoons for 1.6 mm PCB Thickness

D-Subminiature PCB Power

Manufacturer FCI
Description D-Subminiature Full Power 5W5 Socket Right Angle Solder 30A, Europe Standard, 500 Cycles, Front: Without Accessory, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DB5W5S543G30LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Termination Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DB5W5S543G30LF D-Subminiature Full Power 5W5 Socket Right Angle Solder 30A, Europe Standard, 500 Cycles, Front: Without Accessory, Back: Harpoons for 1.6 mm PCB Thickness Right Angle Yes Socket Solder Europe Standard Not Applicable Without Accessory Full Power 5W5 High Perf (>500 Mating Cycles) Harpoons for 1.6 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Termination
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI