D-Subminiature Full Power 5W5 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Without Accessory, Back: Harpoons for 1.6 mm PCB Thickness

D-Sub Power Connectors

Manufacturer FCI
Description D-Subminiature Full Power 5W5 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Without Accessory, Back: Harpoons for 1.6 mm PCB Thickness
Part Number DB5W5P500G30LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Gender Termination Style Termination Most Popular Configuration Mounting accessory Layout Number of contacts (Total) Durability (Mating cycles) Accessories (Board)
1 DB5W5P500G30LF D-Subminiature Full Power 5W5 Pin Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Without Accessory, Back: Harpoons for 1.6 mm PCB Thickness Right Angle Yes Pin Solder Europe Standard Not Applicable Without Accessory Full Power 5W5 Std Class (>200 Mating Cycles) Harpoons for 1.6 mm PCB Thickness
Part Number
Description
Orientation
RoHS Lead Free Compatible
Gender
Termination Style
Termination
Most Popular Configuration
Mounting accessory
Layout
Number of contacts (Total)
Durability (Mating cycles)
Accessories (Board)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI